TRV set, Contents of set: 2-elements, Danfoss Regus®, RA, RLV-KB, ½", Angle
015G5309
Set with Danfoss Regus® sensor and H-piece valve, type RLV-KB.
Set with Danfoss Regus® sensor and H-piece valve, type RLV-KB.
Gross weight | 0.552 Kilogram |
Net weight | 0.514 Kilogram |
Volume | 0.785 Liter |
EAN | 5702424625092 |
Gross weight | 0.552 Kilogram |
Net weight | 0.514 Kilogram |
Volume | 0.785 Liter |
EAN | 5702424625092 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 2-elements |
Description | Set with Danfoss Regus® sensor and H-piece valve, type RLV-KB. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-KB |
SCIP dossier no. | 8e837ef7-1a56-4377-9fed-4f6dde15ab70 |
SCIP dossier product name | Regus & RLV-KB 1/2" Set |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | Danfoss Regus® + RLV-KB |
UK RoHS compliance | Out of scope |
Valve size | ½" |
Valve type | no valve |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 2-elements |
Description | Set with Danfoss Regus® sensor and H-piece valve, type RLV-KB. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-KB |
SCIP dossier no. | 8e837ef7-1a56-4377-9fed-4f6dde15ab70 |
SCIP dossier product name | Regus & RLV-KB 1/2" Set |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | Danfoss Regus® + RLV-KB |
UK RoHS compliance | Out of scope |
Valve size | ½" |
Valve type | no valve |