TRV set, Contents of set: 3-elements, Danfoss Regus®, RA-FN, RLV-S, DN 15, Angle
015G5301
Set with Danfoss Regus® sensor, RA-FN valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.
Set with Danfoss Regus® sensor, RA-FN valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.
Gross weight | 0.61 Kilogram |
Net weight | 0.558 Kilogram |
Volume | 1.028 Liter |
EAN | 5702424625108 |
Gross weight | 0.61 Kilogram |
Net weight | 0.558 Kilogram |
Volume | 1.028 Liter |
EAN | 5702424625108 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 3-elements |
Description | Set with Danfoss Regus® sensor, RA-FN valve and RLV-S lockshield. Radiator valves with o-ring tailpiece. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 995bc52f-fc20-47ab-9bec-c9168426e2b1 |
SCIP dossier product name | Regus RA-FN & RLV-S Set |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | Danfoss Regus® + RA-FN + RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | RA-FN |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 3-elements |
Description | Set with Danfoss Regus® sensor, RA-FN valve and RLV-S lockshield. Radiator valves with o-ring tailpiece. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 995bc52f-fc20-47ab-9bec-c9168426e2b1 |
SCIP dossier product name | Regus RA-FN & RLV-S Set |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | Danfoss Regus® + RA-FN + RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | RA-FN |