Sensor set, Contents of set: 2-elements, RAS-C2, RA-FN, DN 15, Angle

013G5143

RAS-C2+RA-FN DN15 "A"

Product details

Gross weight 0.413 Kilogram
Net weight 0.413 Kilogram
Volume 0.691 Liter
EAN 5702420115764

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contents of set 2-elements
Description RAS-C2+RA-FN DN15 "A"
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. 92ce4065-a67c-44de-90f9-530f4c8f7021
SCIP dossier product name RAS-C2 & RA-FN Set
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type With o-ring
Type RAS-C2 + RA-FN
UK RoHS compliance Out of scope
Valve size DN 15
Valve type RA-FN

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality