Union Nuts and Tailpieces, Tailpiece, With o-ring, DN 15
013G3211
R ½" Tailpiece with O-ring for valve size DN 15
R ½" Tailpiece with O-ring for valve size DN 15
Gross weight | 0.038 Kilogram |
Net weight | 0.037 Kilogram |
Volume | 0.022 Liter |
EAN | 5702425125102 |
Gross weight | 0.038 Kilogram |
Net weight | 0.037 Kilogram |
Volume | 0.022 Liter |
EAN | 5702425125102 |
Contain batteries | No |
Description | R ½" Tailpiece with O-ring for valve size DN 15 |
For valves | TRV, RLV |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a127795a-174e-4676-ba45-a71d5cf6b3fa |
SCIP dossier product name | Tail piece 2 |
Size | DN 15 |
Tailpiece type | With o-ring |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |
Contain batteries | No |
Description | R ½" Tailpiece with O-ring for valve size DN 15 |
For valves | TRV, RLV |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a127795a-174e-4676-ba45-a71d5cf6b3fa |
SCIP dossier product name | Tail piece 2 |
Size | DN 15 |
Tailpiece type | With o-ring |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |