Micro Channel heat exchanger, MCHE D1200-C, Industrial pack

021U0089

Rated capacity R410A [kW]: 4.9, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

Product details

Gross weight 2.759 Kilogram
Net weight 1.541 Kilogram
Volume 22.614 Liter
EAN 5702424291877

 

Application area Refrigeration
Air Conditioning
Approval file name SA33862
CE-0062-PED-H-DMC 001-20-CHN-A
ЕАЭС KZ 7100841.13.12.01130
Body material Aluminium
China RoHS compliance Yes
Coil depth [in] 0.63 in
Coil depth [mm] 16 mm
Coil height [in] 17.02 in
Coil height [mm] 432.3 mm
Coil Length [in] 18.19 in
Coil Length [mm] 462 mm
Connection material Copper
Contain batteries No
Design pressure [MPa] 4.5 MPa
Design pressure [psig] 653 psig
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fin pitch [mm] 1.1 mm
Flow direction Single-flow
Fluid Group 1
2
Identical product 021U0082
Inlet connection type Solder, ODF
Inlet size [in] 5/16 in
Inlet size [mm] 7.94 mm
Internal volume [cm3] 300 cm³
Internal volume [in3] 18.3 in³
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Mounting bar material Aluminium
Number of tubes [pcs] 43
Operation Ambient Temp [°C] [max] 72 °C
Operation Ambient Temp [°C] [min] -40 °C
Operation Ambient Temp [°F] [max] 162 °F
Operation Ambient Temp [°F] [min] -40 °F
Outlet connection type Solder, ODF
Outlet size [in] 5/16 in
Outlet size [mm] 7.94 mm
Packing format Industrial pack
Part Number DF0131
Product accessories No
Product group Heat exchangers
Product Name Description Micro Channel heat exchanger
Quantity per packing format 32 pc
Rated cap. conditions [IMP] Ambient temp.=95 °F
Delta t=21.6 °F
Subcooling=9 °F
Air speed=591 ft/min
Rated cap. conditions [SI] Ambient temp.=35 °C
Delta t=12 °C
Subcooling=5 °C
Air speed=3 m/s
Rated capacity R410A [kW] 4.9 kW
Rated capacity R410A [TR] 1.39 TR
REACH Candidate List substances No
Refrigerants R410A
R134a
R290
R32
R452B
R454B
R1234yf
R404A
R407C
R448A
R449A
R452A
R513A
R1234ze(E)
R22
R444B
R449B
R454A
R454C
R455A
R513B
R514A
R515A
R515B
R600a
Serviceable No
Temperature range [°C] [max] 121 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 250 °F
Temperature range [°F] [min] -40 °F
Type MCHE D1200-C
Type designation D1200-C
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality