Pressure control valve, KDC 80 A 2
148G3592
This product is not available in this store. Please contact your local Customer Service Center.
Inlet connection size [mm]: 80, Max. Working Pressure [bar]: 40
Inlet connection size [mm]: 80, Max. Working Pressure [bar]: 40
Gross weight | 10.385 Kilogram |
Net weight | 10.068 Kilogram |
Volume | 23.393 Liter |
EAN | 5702428279703 |
Gross weight | 10.385 Kilogram |
Net weight | 10.068 Kilogram |
Volume | 23.393 Liter |
EAN | 5702428279703 |
Approval |
CE UKCA |
CE evaluated | Yes |
Connection size [in] | 3 in |
Connection size [mm] | 80 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Contain batteries | No |
Cv Fully open [gal/min] | 137 gal/min |
Differential pressure [bar] | 2 bar |
Differential pressure [psi] | 29 psi |
Direction | Angleway |
Fluid Group | 1 |
Inlet connection size [mm] | 80 mm |
Kv Fully open [m3/h] | 118 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
PED category | II |
Product description | Multifunction compressor valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pressure control valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | KDC 80 A 2 |
Approval |
CE UKCA |
CE evaluated | Yes |
Connection size [in] | 3 in |
Connection size [mm] | 80 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Contain batteries | No |
Cv Fully open [gal/min] | 137 gal/min |
Differential pressure [bar] | 2 bar |
Differential pressure [psi] | 29 psi |
Direction | Angleway |
Fluid Group | 1 |
Inlet connection size [mm] | 80 mm |
Kv Fully open [m3/h] | 118 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
PED category | II |
Product description | Multifunction compressor valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pressure control valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | KDC 80 A 2 |