Pressure Switches

Show more
Pressure Switches

Shows 177 product(s)

017-140066

Pressure switch, RT200

Regulation range [bar] Pe: 0.2 - 6, Differential [bar]: 0.25 - 1.2, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-140166

Pressure switch, RT116

Regulation range [bar] Pe: 1 - 10, Differential [bar]: 0.33 - 1.3, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-140266

Pressure switch, RT112

Regulation range [bar] Pe: 0.1 - 1.1, Differential [bar]: 0.07 - 0.16, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7

017-140766

Pressure switch, RT121

Regulation range [bar] Pe: -1 - 0, Differential [bar]: 0.09 - 0.4, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7

017-500166

Pressure switch, RT1A

Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 1.6, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-500266

Pressure switch, RT1A

Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 0.65, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-500966

Pressure switch, RT1AE

Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 1.6, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-504666

Pressure switch, RT5A

Regulation range [bar] Pe: 4 - 17, Differential [bar]: 1.2 - 4, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-504766

Pressure switch, RT5A

Regulation range [bar] Pe: 4 - 17, Differential [bar]: 1.3, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22

017-507666

Pressure switch, RT6AS

Regulation range [bar] Pe: 10 - 28, Differential [bar]: 1.5, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 34

View: