MCD50037BT5G1X20CV2
175G5526
Tento výrobok už nie je v ponuke.
MCD5-0037B-T5-G1X-20-CV2
MCD50037BT5G1X20CV2
VLT® Soft Starter MCD 500
37A, AC53b 3 – 30 : 330, 200 – 525 V AC,
IP20
Kód modelu:
MCD50037BT5G1X20CV2
VLT® Soft Starter MCD 500 is a total motor starting solution.
Current transformers measure motor current and provide feedback for controlled motor ramp profiles. AAC, the Adaptive Acceleration Control automatically employs the best starting and stopping profile for the application.