(C20) (C20) IP20/rám
nedostupné
(C21) SS ZadKan IP21/Typ 1
Stainless Steel Back Channel IP21/Type 1
(C2H) IP21/Typ 1 + p.ohr.
nedostupné
(C5H) IP54/Typ 12 + p.ohr.
nedostupné
(C2M) SS ZadKan IP21/Typ1+MS
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20/rám + nehrdz. oceľ
nedostupné
(C54) SS ZadKan IP54/Tipo 12
Stainless Steel Back Channel IP54/Type 12
(C5M) SSZadKan IP54/Typ12+MS
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00/rám
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20/rám
Normal cabinet mounting A, B & C Frames
(E21) IP21/Typ 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21/Typ 1 D1 rám
nedostupné
(E2M) IP21/Typ 1+sieť. tien.
nedostupné
(E2S) IP20/rám – D3h rám
nedostupné
(E54) (E54) IP54/Typ 12
nedostupné
(E55) IP55/Typ 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54/Typ 12–D1 rám
nedostupné
(E5M) IP54/Typ 12+sieť. tien.
nedostupné
(E5S) IP54/Typ12,N3R Rdy+Ohrev
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) (E66) IP66/NEMA 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21/Typ 1 + pr. ohr.
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54/Typ 12 +pr. ohr.
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21+ osv.kab.-NAM 115 V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21+ osv.kab.-IEC 230 V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54+ osv.kab.-NAM 115 V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54+ osv.kab.-IEC 230 V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20/op. doska rámu
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21/Typ 1 op. doska
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55/Typ12 op. doska
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) (P66) IP66/NEMA 4X op. doska
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+ohr.+osv. 115 V nap
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+ohr.+osv. 230V nap
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+ohr.+svet. 115V nap
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+ohr.+svet. 230V nap
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/typ 12 op. doska
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) (Y66) IP66/NEMA 4X op. doska
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z20) IP20/rám, kryt A1
IP20 / Chassis Frame A1 (not sized for C- & D-options)
(Z55) IP55/Typ 12, rám A4
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66/Typ 4X, rám A4
IP66 / Type 4X Frame A4 (not sized for C-options)