Solenoid coil, BE110CS, DIN Spade, Supply voltage [V] AC: 110, Multi pack

018F6192

Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20, Packing format: Multi pack

Product details

Gross weight 0.294 Kilogram
Net weight 0.271 Kilogram
Volume 0.271 Liter
EAN 5702428024556

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Coil connection DIN Spade
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Blue
Compliance EN 60730-1
Contain batteries No
Duty rating Continuous
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP20
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
Packing format Multi pack
Parts included Cap
Parts Program name EV210B
EV212B
EV220B 15 - 50
EV220B 6 - 22
EV220B 65 - 100
EV222B
EV224B
EV227B
EV250B
EV251B
Power consumption 50Hz [VA] 28 VA
Power consumption 60Hz [VA] 22 VA
Power consumption [W] 50Hz 15 W
Power consumption [W] 60Hz 13 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 50 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 97 %
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 018F6192
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 110 V
Supply voltage [V] AC 110 V
Type BE110CS
Type designation BE110CS

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality