(C20) IP20 / Chassis
n. p.
(C21) SS BackChnl IP21/Type 1
Stainless Steel Back Channel IP21/Type 1
(C2H) IP21/Type 1 + S grelec
n. p.
(C5H) IP54/Type 12 + S grelec
n. p.
(C2M) SS BackChl IP21/Type1+MS
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20 / Ohišje + nerj.
n. p.
(C54) SS BackChnl IP54/Type 12
Stainless Steel Back Channel IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00 / Ohišje
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20 / Ohišje
Normal cabinet mounting A, B & C Frames
(E21) IP21 / Tip 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / Tip 1-D1 ohišje
n. p.
(E2M) (E2M) IP21+pokrov za kontakt.
n. p.
(E2S) IP20 / Ohišje - D3h Fra
n. p.
(E54) (E54) IP54 / Tip 12
n. p.
(E55) IP55 / Tip 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54 / Tip 12-D1 ohišje
n. p.
(E5M) IP54
n. p.
(E5S) IP54/Type12,N3R Rdy+Heat
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) (E66) IP66 / Tip 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21 z grelcem+termostat
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54 z grelcem+termostat
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21 z osvetl. - 115 V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21 z osvetlitvijo-230V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54 z osvetl. - 115 V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP21 z osvetl. - 230 V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) (P20) IP20 / Ohišje
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21 z zadnjo ploščo
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55 z zadnjo ploščo
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) Zadnja plošča IP 66/NEMA 4X
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+Gr.+osv. 115V PO
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+Gr.+Osv.IEC 230V PO
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+Gr.+Osv.NAM 115V PO
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+Gr.+Osv.IEC 230V PO
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/TYPE 12 z zad. pl.
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) IP66/TYPE 4X z zad. pl.
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z20) (Z20) IP20 / Ohišje
IP20 / Chassis Frame A1 (not sized for C- & D-options)
(Z55) IP55 / Tip 12 ohišje A4
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66 / Tip 4X ohišje A4
IP66 / Type 4X Frame A4 (not sized for C-options)