UnoFloor Light C

088X3715

Venligst kontakt kundeservice

Stainless steel manifold, 5 loops, ICON Wiring center, in white aluzinc steel cabinet, left version

Produktdetaljer

Bruttovægt 19.75 Kilogram
Nettovægt 16.75 Kilogram
Volume 46.945 Liter
EAN nr. 5702424603427

 

Aktuator 230V
Antal varmekredse 5
Application type UnoFloor
Cabinet Aluzink steelplate, white powder coated
CE-mærket Yes
Description Stainless steel manifold, 5 loops, ICON Wiring center, in white aluzinc steel cabinet, left version
EU RoHS-overensstemmelse Yes with exemptions
EU RoHS-undtagelsesklausul 6(c)
Forsyningstemperatur, konstruktion [˚C] 60 °C
Godkendelse CE
Gulvvarme, manifoldtype Stainless steel with flow meter and manual air vent
Number of connections 2
Omfattet af WEEE Yes
Produktgruppe UnoFloors
REACH-kandidatlistens stoffer Lead (CAS no. 7439-92-1)
Regulering ICON Wiring center
Supply voltage [V] 230V Hz 50
Tryk, nominel primær [bar] 6 bar
Type UnoFloor Light C
UL-klassificeret Out of scope
Version Left

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality