After sale, SZ125S3CC

SZ125-3CAI

Refrigerants: R407C; R134a, Segment usage: Air Conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack

Product details

Gross weight 96.5 Kg
Net weight 81.16 Kg
Volume 0.23 Cubic.mtr
EAN 5702428660495

 

Approval CE
UL
UKCA
Brand technique After sale
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 200-230/3/60
Configuration code Single
Connection type Brazed
Description SZ125-3
Diameter [mm] 253 mm
Discharge connection height [mm] 536 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 8551112b
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Factory HP [bar] 33 bar
Factory LP [bar] 25 bar
Family SZ
Fitting standard ODF
Frequency [Hz] 60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 2 L
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Low Side TS Max 54 °C
Low Side TS Min -35 °C
Low Side Volume 14 L
Low value of nominal voltage at 60Hz [V] 200 V
Low value of voltage range at 60Hz [V] 180 V
LRA 265 A
Max pressure (PS) - high side 34.3 bar
Max pressure (PS) - low side 25 bar
Maximum Operating Current [MOC] 51 A
MMT 52 A
Model number SZ125S3CC
Motor protection Internal thermostat, ext. overload protector needed
Mounting torque [Nm] 21 N-m
Network power supply [V/Ph/Hz] 208-230/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3.8 L
Oil drain 1/4'' flare
Oil drain torque [Nm] 35 N-m
Oil equalization 3/8'' flare SAE
Oil equalization torque [Nm] 48 N-m
Oil reference 160SZ
Oil type POE
Packaging height [mm] 671 mm
Packaging length [mm] 470 mm
Packaging weight [Kg] 82 kg
Packaging width [mm] 370 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Screw 4.8 mm
Product Group Hermetic compressors
Product Name Description SZ
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 11 kg
Refrigerants R134a
R407C
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. 58968d52-aa4c-4c0c-9aee-1ce6a31dfbd1
SCIP dossier product name SM115/SM125/SM160/SM175/SM185/SZ115/SZ125/SZ160/SZ175/SZ185/SY185
Segment usage Air Conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 180 mm
Suction connection material -
Suction connection pipe size [in] 1 3/8 in
Suction connection size [in] 1 3/8 in
Swept volume [cm3] 166.6 cm³
Technology Scroll
Test dif [bar] [Max] 24 bar
Test HP [bar] [Max] 32 bar
Test LP [bar] [Max] 25 bar
Torque earth [Nm] 2 N-m
Torque Ebox cover [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 579 mm
Type SZ125
UK RoHS compliance Out of scope
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.26 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality