Reciprocating compressor, MT50HK4EVE
MT50-4VM
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
Gross weight | 39.5 Kilogram |
Net weight | 37 Kilogram |
Volume | 87.02 Liter |
EAN | 5702428662093 |
Gross weight | 39.5 Kilogram |
Net weight | 37 Kilogram |
Volume | 87.02 Liter |
EAN | 5702428662093 |
Approval |
CCC CE UL UKCA |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 400/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Cylinder | 2 |
Description | MT050-4 |
Diameter [mm] | 288 mm |
Discharge connection height [mm] | 74 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 1 1/4 in |
Drawing number | 8502012g |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 25 bar |
Factory LP [bar] | 25 bar |
Family | MT |
Fitting remark | (shipped with rotolock version only) |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.6 L |
High value of nominal voltage at 50Hz [V] | 400 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 460 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP55 (with cable gland) |
Low Side TS Max | 50 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 16.5 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 340 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 58 A |
Max pressure (PS) - high side | 27.8 bar |
Max pressure (PS) - low side | 18.4 bar |
MCC | 12 A |
Model number | MT50HK4EVE |
Motor protection | Internal overload protector |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.8 L |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 30 N-m |
Oil reference | 160P |
Packaging height [mm] | 550 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 251 kg |
Packaging width [mm] | 800 mm |
Packing format | Industrial pack |
Packing quantity | 6 |
Phase | 3 |
Power connections | Spade |
Product Group | Hermetic compressors |
Product Name Description | MT |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5 kg |
Refrigerants | R22 |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 9b3fb119-9852-486a-92dd-53aa9c96fd3b |
Segment usage | Refrigeration MT |
Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 265 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 1 3/4 in |
Swept volume [cm3] | 85.64 cm³ |
Technology | Reciprocating |
Test dif [bar] [Max] | 30 bar |
Test HP [bar] [Max] | 30 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 3 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 413 mm |
Type | MT050 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 3.82 Ohm |
Approval |
CCC CE UL UKCA |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 400/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Cylinder | 2 |
Description | MT050-4 |
Diameter [mm] | 288 mm |
Discharge connection height [mm] | 74 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 1 1/4 in |
Drawing number | 8502012g |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 25 bar |
Factory LP [bar] | 25 bar |
Family | MT |
Fitting remark | (shipped with rotolock version only) |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.6 L |
High value of nominal voltage at 50Hz [V] | 400 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 460 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP55 (with cable gland) |
Low Side TS Max | 50 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 16.5 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 340 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 58 A |
Max pressure (PS) - high side | 27.8 bar |
Max pressure (PS) - low side | 18.4 bar |
MCC | 12 A |
Model number | MT50HK4EVE |
Motor protection | Internal overload protector |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.8 L |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 30 N-m |
Oil reference | 160P |
Packaging height [mm] | 550 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 251 kg |
Packaging width [mm] | 800 mm |
Packing format | Industrial pack |
Packing quantity | 6 |
Phase | 3 |
Power connections | Spade |
Product Group | Hermetic compressors |
Product Name Description | MT |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5 kg |
Refrigerants | R22 |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 9b3fb119-9852-486a-92dd-53aa9c96fd3b |
Segment usage | Refrigeration MT |
Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 265 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 1 3/4 in |
Swept volume [cm3] | 85.64 cm³ |
Technology | Reciprocating |
Test dif [bar] [Max] | 30 bar |
Test HP [bar] [Max] | 30 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 3 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 413 mm |
Type | MT050 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 3.82 Ohm |