GD
148H5235
This product has been discontinued.
Used for product: GD, Packing format: Industrial pack, Quantity per packing format: 10
Used for product: GD, Packing format: Industrial pack, Quantity per packing format: 10
Gross weight | 0.085 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.038 Liter |
EAN | 5702428242233 |
Gross weight | 0.085 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.038 Liter |
EAN | 5702428242233 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Gas detector spare parts |
Product Name Description | Ampoules |
Quantity per packing format | 10 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Type designation | GD Ampoules 1000 ppm am |
Used for product | GD |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Gas detector spare parts |
Product Name Description | Ampoules |
Quantity per packing format | 10 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Type designation | GD Ampoules 1000 ppm am |
Used for product | GD |