OGDSK214K131302L06RXTB1P3A9010H1B1801XXX

134U8088

OGDSK214K131302L06RXTB1P3A9010H1B1801XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 30 mm, Stainless steel,
With CSA/UL, Vertical, motor up, 180V DC brake (400V AC),
Terminal Box

Model code: OGDSK214K131302L06RXTB1P3A9010H1B1801XXX

Product details

Gross weight 28 kg
Net weight 27 kg
Volume 0 l
EAN 5710108041380

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 14K13 14.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size 30 30 mm
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating A Aseptic
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake B180 180V DC brake (400V AC)
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK214K131302L06RXTB1P3
Typecode Part 2 A9010H1B1801XXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK214K131302L06RXTB1P3
Modelcode02 A9010H1B1801XXX
Calculated Gross Weight [kg] 28
Calculated Net Weight [kg] 27
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality