OGDHK214K131302L06RXS21P3A9010H1BXXX1XXX

134U8081

OGDHK214K131302L06RXS21P3A9010H1BXXX1XXX
VLT® OneGearDrive
Hygienic, max 2.3 KW (V210),
14.13, 30 mm, Stainless steel,
With CSA/UL, Vertical, motor up, Without brake,
Motor+plug+conn, no cable

Model code: OGDHK214K131302L06RXS21P3A9010H1BXXX1XXX

Product details

Gross weight 26 kg
Net weight 25 kg
Volume 0 l
EAN 5710108041311

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant H Hygienic
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 14K13 14.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size 30 30 mm
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection S2 Motor+plug+conn, no cable
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating A Aseptic
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDHK214K131302L06RXS21P3
Typecode Part 2 A9010H1BXXX1XXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDHK214K131302L06RXS21P3
Modelcode02 A9010H1BXXX1XXX
Calculated Gross Weight [kg] 26
Calculated Net Weight [kg] 25
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality