FC-131P55KT4P5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9264

Frequency Converter
FC-131P55KT4P5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
55 kW / 75 HP, Three phase 380-480 VAC
IP54 (Not Type 12) w backplate
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I7
Other options according to Model Code

Model code: FC-131P55KT4P5AH3XCXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 48 kg
Net weight 46 kg
Volume 228.095 l
EAN 5714853910618

VLT® HVAC Drive FC - 131

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC -
Series 131 131
Power size P55K 55 kW / 75 HP
Voltage T4 Three phase 380-480 VAC
Enclosure P5A IP54 (Not Type 12) w backplate
RFI Filter H3 RFI Class A1/B, reduced length
Brake & Stop X No Brake chopper
Display C Graphical LCP (LCP-32)
Coating X Not coated PCB
Mains option X No mains option
Adaptation A X Standard cable entries
Adaptation B X No Adaptation
Special Version SXXX Latest release - std. Software
Software Language Pack X Standard language pack
A Option AX No option
B Option BX No option
C0 options CX No selection
C1 option X No selection
C option software XX No software option
D option DX No option
Frame Size I7 I7
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-131P55KT4P5AH3XCX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-131P55KT4P5AH3XCX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Calculated Gross Weight [kg] 48
Calculated Net Weight [kg] 46
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality