FC-202PK37T4E20H1XGCXXXSXXXXA0BXCXXXXDX

131F5279

Frequency converter
FC-202PK37T4E20H1XGCXXXSXXXXA0BXCXXXXDX
VLT® AQUA Drive FC-202
(PK37) 0.37 KW / 0.50 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202PK37T4E20H1XGCXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 5.41 kg
Net weight 4.54 kg
Volume 16.53 l
EAN 5702427450431

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating PK37 (PK37) 0.37 KW / 0.50 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-202PK37T4E20H1XGC
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 0.37
Power 110% (NO) [KW] 0.37
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 0.9
Power Loss NO [W] 35
Power Loss NO [W] 35
Power Loss HO [W] 35
Power Loss HO [W] 35
Continuous Current (NO) [A] 1.3
Intermittent Current (NO) [A] 1.43
Continuous Current (NO) [A] 1.2
Intermittent Current (NO) [A] 1.32
Continuous Current (HO) [A] 1.3
Intermittent Current (HO) [A] 1.95
Continuous Current (HO) [A] 1.2
Intermittent Current (HO) [A] 1.8
Calculated Gross Weight [kg] 5.41
Calculated Net Weight [kg] 4.54
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202PK37T4E20H1XGC
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality