FC-102P1K5T4E55H1XGXXXXSXXXXA0BXCXXXXDX

131B9516

FC-102P1K5T4E55H1XGXXXXSXXXXA0BXCXXXXDX

Frequency Converter
FC-102P1K5T4E55H1XGXXXXSXXXXA0BXCXXXXDX
VLT® HVAC Drive FC-102
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model Code

Model code: FC-102P1K5T4E55H1XGXXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 12.8 kg
Net weight 12.3 kg
Volume 59.024 l
EAN 5702427385634

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P1K5T4E55H1XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Power 110% (NO) [KW] 1.5
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 2.84
Power Loss NO [W] 62
Power Loss NO [W] 62
Continuous Current (NO) [A] 4.1
Intermittent Current (NO) [A] 4.51
Continuous Current (NO) [A] 3.4
Intermittent Current (NO) [A] 3.74
Calculated Gross Weight [kg] 12.9
Calculated Net Weight [kg] 12.6
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P1K5T4E55H1XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality