Scroll compressor, SH140A7ALC

120H0206

Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Industrial pack

Product details

Gross weight 71.38 Kilogram
Net weight 67 Kilogram
Volume 0.098 Cubic meter
EAN 5702428667616

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 500/3/50 575/3/60
Configuration code Single
Connection type Brazed
Description SH140-7
Diameter [mm] 243 mm
Discharge connection height [mm] 509 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 8560003
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Factory HP [bar] 0 bar
Factory LP [bar] 0 bar
Family SH
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
High value of nominal voltage at 50Hz [V] 500 V
High value of nominal voltage at 60Hz [V] 575 V
High value of voltage range at 50Hz [V] 550 V
High value of voltage range at 60Hz [V] 632 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Low value of nominal voltage at 50Hz [V] 500 V
Low value of nominal voltage at 60Hz [V] 575 V
Low value of voltage range at 50Hz [V] 450 V
Low value of voltage range at 60Hz [V] 517 V
LRA 122 A
Maximum Operating Current [MOC] 22 A
MCC 26 A
Model number SH140A7ALC
Motor protection Internal overload protector
Mounting torque [Nm] 15 N-m
Network power supply [V/Ph/Hz] 500/3/50 575/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3.3 L
Oil equalization 1-3/4'' Rotolock
Oil reference 160SZ
Oil type POE
Packaging height [mm] 750 mm
Packaging length [mm] 1150 mm
Packaging weight [Kg] 566 kg
Packaging width [mm] 950 mm
Packing format Industrial pack
Packing quantity 8
Phase 3
Power connections Screw 4.8 mm
Product Group Hermetic compressors
Product Name Description SH
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 7.9 kg
Refrigerants R410A
RLA 18.6 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. bff3e2c3-5aad-40f0-b874-7eee67aaf788
SCIP dossier product name CSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184
Segment usage Air Conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 278 mm
Suction connection material -
Suction connection pipe size [in] 1 3/8 in
Suction connection size [in] 1 3/8 in
Swept volume [cm3] 132.9 cm³
Technology Scroll
Test dif [bar] [Max] 37 bar
Test HP [bar] [Max] 48.7 bar
Test LP [bar] [Max] 33.3 bar
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 540 mm
Type SH140
UK RoHS compliance Out of scope
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 1.38 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality