Scroll compressor, SH380A3ABF

120H0152

Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack

Product details

Gross weight 171.68 Kilogram
Net weight 164 Kilogram
Volume 0.3 Cubic meter
EAN 5702428980869

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Compressor power supply [V] 200-230/3/60
Description SH380-3
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family SH
In scope of WEEE and contain batteries No
Model number SH380A3ABF
Network power supply [V/Ph/Hz] 208-230/3/60
Packing format Single pack
Packing quantity 1
Product Group Hermetic compressors
Product name SH
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R410A
SCIP dossier no. eeb683f7-470d-4d35-aa2c-d86e918b529b
Segment usage Air Conditioning
Technology Scroll
Type SH380
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 19
21
24
12
13
18
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality