Scroll compressor, VZH088BGCNA
120G0220
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack
Gross weight | 64.92 Kg |
Net weight | 59.02 Kg |
Volume | 0.11 Cubic.mtr |
EAN | 5715162720974 |
Gross weight | 64.92 Kg |
Net weight | 59.02 Kg |
Volume | 0.11 Cubic.mtr |
EAN | 5715162720974 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 380-480/3/50-60 |
Description | VZH088BG |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VZH |
In scope of WEEE and contain batteries | No |
Model number | VZH088BGCNA |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Oil level switch port | No |
Packing format | Industrial pack |
Product Group | Hermetic compressors |
Product Name Description | VZH |
Refrigerants | R410A |
Segment usage | Air Conditioning |
Type | VZH088 |
UK RoHS compliance | Out of scope |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 380-480/3/50-60 |
Description | VZH088BG |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VZH |
In scope of WEEE and contain batteries | No |
Model number | VZH088BGCNA |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Oil level switch port | No |
Packing format | Industrial pack |
Product Group | Hermetic compressors |
Product Name Description | VZH |
Refrigerants | R410A |
Segment usage | Air Conditioning |
Type | VZH088 |
UK RoHS compliance | Out of scope |