Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 50

111B7805

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

Product details

Gross weight 5.15 Kilogram
Net weight 5 Kilogram
Volume 10.665 Liter
EAN 5715162849453

 

Application Heat pump
Brazing material Copper brazing
Category Art. 4, par. 3
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Evaporator
Function note With distributor
H1 conn. size L1R
H1 conn. type G External thread connection
H2 conn. size L1R
H2 conn. type G External thread connection
H3 conn. size H3/8A
H3 conn. type Solder connection
H4 conn. size H5/8A
H4 conn. type Solder connection
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 711 psi
Max. Working Pressure [bar] 49 bar
Model no. 39
Number of plates 50
Packing format Single pack
Plate material no. AISI 316L
Plate pattern EZU
Product Group Heat exchangers
Product name Micro Plate heat exchanger
Q1 conn. size range Null
Q1 conn. type Null
Q2 conn. size range Null
Q2 conn. type Null
Q3 conn. size range Null
Q3 conn. type Null
Q4 conn. size range Null
Q4 conn. type Null
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R1233zd(E)
R1234yf
R1234ze
R134a
R22
R245fa
R404A
R407C
R444B
R448A
Type MPHE H39L-EZU
Type designation H39L-EZU

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality