BOCK, FX5, Open Type Compressor
097C1519
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 12087
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 12087
Gross weight | 97.848 Kilogram |
Net weight | 88.448 Kilogram |
Volume | 180.18 Liter |
EAN | 5715162656112 |
Gross weight | 97.848 Kilogram |
Net weight | 88.448 Kilogram |
Volume | 180.18 Liter |
EAN | 5715162656112 |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 1x 230V AC,50Hz |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 4 |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [in] | 1 1/8 in |
Discharge connection size [mm] | 28 mm |
Family | F Compressors |
Flywheel | No |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 12087 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FX5 |
Mounting position capacity regulator | Serial position |
Oil pressure safety switch | No |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub E55 |
Product Group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants |
R407C R134a R404A |
Start Unloader | No |
Suction connection comments | 2 connections |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | FX5 |
Type designation | FX5 |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 1x 230V AC,50Hz |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 4 |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [in] | 1 1/8 in |
Discharge connection size [mm] | 28 mm |
Family | F Compressors |
Flywheel | No |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 12087 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FX5 |
Mounting position capacity regulator | Serial position |
Oil pressure safety switch | No |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub E55 |
Product Group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants |
R407C R134a R404A |
Start Unloader | No |
Suction connection comments | 2 connections |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | FX5 |
Type designation | FX5 |