Anti-vibration pads |
Yes |
Applications |
MBP HBP |
Approval standard |
No |
Brand |
BOCK |
Capacity regulator |
No |
Colour |
Blue (standard) |
Compressor power supply [V] |
220-240V D / 380-420V Y -3- 60Hz |
Cylinder |
6 |
Discharge connection comments |
Standard |
Discharge connection comments |
Soldering |
Discharge connection comments |
Standard |
Discharge connection comments |
Soldering |
Discharge connection size [in] |
1 5/8 in |
Discharge connection size [mm] |
42 mm |
Family |
HG/HA compressors |
Frequency [Hz] |
60 |
Hot gas temperature sensor |
No |
In scope of WEEE and contain batteries |
No |
IP class |
IP 66 |
Legacy BOCK ID |
11483 |
Max pressure (PS) - high side |
28 bar |
Max pressure (PS) - low side |
19 bar |
Model number |
HGX66e/1340-4 |
Motor protection |
INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor |
No |
Oil pressure safety switch |
No |
Oil service valve |
No |
Oil sump heater |
220-240V AC |
Oil temperature sensor |
No |
Oil type |
BOCKlub E55 |
Phase |
3 |
Product Group |
Semi-hermetic compressors |
Product Name Description |
Reciprocating compressor HG |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p (CAS no. 119-47-1) |
Refrigerants |
R407F R448A R449A R404A R407A R134a R407C R450A R452A R513A |
SCIP dossier no. |
ae7fa46f-0bd9-4ddc-a150-413a0a3f7f33 |
SCIP dossier product name |
HG(X)66/.... - series |
Step protection for CR/SU |
No |
Suction connection size [in] |
2 1/8 in |
Suction connection size [mm] |
54 mm |
Technology |
Semi-hermetic suction gas cooled |
Thermal protection thermostat |
No |
Type |
HGX66e |
Type designation |
HGX66e/1340-4 |