Butterfly valves, VFY-WA, Electric actuator, Supply voltage [V] AC: 230, Wafer

082G7412

This product is not available in this store. Please contact your local Customer Service Center.

VFY-WAPN16DN250CI/SS/EPDM230V

Product details

Gross weight 27.95 Kilogram
Net weight 25.082 Kilogram
Volume 144.173 Liter
EAN 5702428965460

 

China RoHS compliance Out of scope
Connection types Wafer
Description VFY-WAPN16DN250CI/SS/EPDM230V
Diameter [mm] [Max] 250 mm
EU RoHS compliance Out of scope
Function On/off
Grade of enclosure IP68
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 130 °C
Operating torque [Nm] 300 N-m
Operation type Electric actuator
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product Group Butterfly valves
Supply voltage [V] AC 230 V
Type VFY-WA
UK RoHS compliance Out of scope
Valve size DN 250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality