Pressure transmitter, DST P140, 0 bar - 16 bar, 0 psi - 232 psi

075G4169

Electrical connection: M12 x 1, Pressure connection type: G, Specification key: DST P140-2211-C1GB04-2

Product details

Gross weight 0.07 Kilogram
Net weight 0.058 Kilogram
Volume 0.162 Liter
EAN 5715162476413

 

+ supply Pin 1
- common Pin 3
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
CE evaluated Yes
Compensated temp. range [°C] [Max] 100 °C
Compensated temp. range [°C] [Min] -40 °C
Contain batteries No
Electrical conn. comments Metal M12
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard IEC 61076-2-101
Electrical Connector Colour BlackWhite
Enclosure rating IP IP67
EU RoHS compliance Yes
High Clipping Level 20.5
Housing material 304L
Identical product 075G1213
In scope of WEEE Yes
International Article Number 5715162476413
Low Clipping Level 3.8
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] -40 °C
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 64 bar
Overload pressure max. [psi] 928 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-A
Pressure connection standard ISO 1179-2
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 16 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 232 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 2 ms
Specification key DST P140-2211-C1GB04-2
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 8 V
TEB inside CTR ±FS [%] 3 %
Type DST P140
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality