Pressure transmitter, MEP 2250, 0 bar - 100 bar, 0 psi - 1450 psi

063G2441

Electrical connection: DEUTSCH, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MEP 2250-30-3-020-C-1-0-C3GC05

Product details

Gross weight 0.064 Kilogram
Net weight 0.057 Kilogram
Volume 0.098 Liter
EAN 5715162462355

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Accuracy, typical +/- FS [%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 257 °F
Ambient temperature range [°F] [Min] -40 °F
Approval CE
Burst pressure [bar] 2000 bar
Burst pressure [psig] 29000 psig
CE evaluated Yes
China RoHS compliance Yes
Comments PIN3: CODE 3 PNP NO 20 BAR
Compensated temp. range [°C] [Max] 125 °C
Compensated temp. range [°C] [Min] -40 °C
Compensated temp. range [°F] [Max] 257 °F
Compensated temp. range [°F] [Min] -40 °F
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection DEUTSCH
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Output signal Voltage
Output signal [V] [Max] 4.5 V
Output signal [V] [Min] 0.5 V
Overload pressure max. [bar] 300 bar
Overload pressure max. [psig] 4300 psig
Packing format Multi pack
Pin surface material Au
Pressure connection HEX [mm] 22 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard JIS B2351
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 100 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 1450 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 1 ms
Specification key MEP 2250-30-3-020-C-1-0-C3GC05
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 8 V
Type MEP 2250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality