Pressure transmitter, MBS 3300, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi
060G6325
Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-2021-E3GB04-2
Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-2021-E3GB04-2
Gross weight | 0.151 Kg |
Net weight | 0.135 Kg |
Volume | 0.248 Liter |
EAN | 5702428880442 |
Gross weight | 0.151 Kg |
Net weight | 0.135 Kg |
Volume | 0.248 Liter |
EAN | 5702428880442 |
+ supply | Pin 1 |
- common | Pin 4 |
Accuracy, max. +/- FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 90 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [Max] | 194 °F |
Ambient temperature range [°F] [Min] | -25 °F |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 100 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 212 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702428880442 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 60 bar |
Overload pressure max. [psi] | 870 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/4 |
Pressure connection standard |
DIN 3852-E ISO 1179-2 (Form E) |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 10 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 145.04 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Absolute |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 20 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3300-2021-E3GB04-2 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | MBS 3300 |
UK RoHS compliance | Yes |
+ supply | Pin 1 |
- common | Pin 4 |
Accuracy, max. +/- FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 90 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [Max] | 194 °F |
Ambient temperature range [°F] [Min] | -25 °F |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 100 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 212 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702428880442 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 60 bar |
Overload pressure max. [psi] | 870 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/4 |
Pressure connection standard |
DIN 3852-E ISO 1179-2 (Form E) |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 10 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 145.04 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Absolute |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 20 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3300-2021-E3GB04-2 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | MBS 3300 |
UK RoHS compliance | Yes |