Valve Station, ICF 15 EVRAT-ICFA 20A, 15 mm, Connection standard: NA

027L4675

Connection size [mm]: 15, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42, Temperature range [°C]: -40 - 105

Product details

Gross weight 3.683 Kilogram
Net weight 3.3 Kilogram
Volume 6.248 Liter
EAN 5715162976968

 

Approval EAC
Body material Steel
Category Art. 4, par. 3
Connection material Steel
Connection size [in] 1/2 inch
Connection size [mm] 15 mm
Connection standard NA
Connection type Flange
Contain batteries No
Direction Straightway
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
Module 2 Filter
Module 2 type ICFF 15
Module 3 Electronic expansion valve
Module 3 type ICFA 20A
Module 4 Manual opening
Packing format Single pack
Product accessories Flanges
ICF accessories
Product description Control Solution
Product Group Multifunction valves
Product name Valve Station
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R422B
R438A
R449A
R450A
R452A
R502
R507A
R513A
R515B
R717
Serviceable ICF spare parts
Surface coating Zn (TLP)
Temperature range [°C] [Max] 105 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 221 °F
Temperature range [°F] [Min] -40 °F
Type ICF 15 EVRAT-ICFA 20A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality