AQ, DN 100, 40 kPa - 400 kPa, 5.29 m³/h - 45.43 m³/h

003Z3768

AQ DN 100, flow limiter

Product details

Gross weight 13 Kilogram
Net weight 9.8 Kilogram

 

Description AQ DN 100, flow limiter
Differential pressure over the valve [kPa] [Max] 400 KPa
Differential pressure over the valve [kPa] [Min] 40 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 45.43 m³/h
Flow [m³/h] [Min] 5.29 m³/h
Height [mm] 167 mm
Height with tets plugs [mm] 197 mm
In scope of WEEE and contain batteries No
Length [m] 220 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product Group Other valves
Type AQ
Valve size DN 100
Weight [kg] 9.7 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality