VFH2-WAM, DN 600, Motorized butterfly valve, Actuator, Modulating, PN 16
003Z2397
VFH2-WAM DN 600, Butterfly valve, Modulating 2-10V / 4-20mA, PN16
VFH2-WAM DN 600, Butterfly valve, Modulating 2-10V / 4-20mA, PN16
Gross weight | 239.7 Kg |
Net weight | 204.9 Kg |
Volume | 374 Liter |
EAN | 5710104521947 |
Gross weight | 239.7 Kg |
Net weight | 204.9 Kg |
Volume | 374 Liter |
EAN | 5710104521947 |
Ambient temperature [°C] [Min] | -10 °C |
Application | Heating and cooling |
China RoHS compliance | Out of scope |
Connection types | Wafer |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | VFH2-WAM DN 600, Butterfly valve, Modulating 2-10V / 4-20mA, PN16 |
Differential pressure [bar] [max] | 10 bar |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50 Hz |
Grade of enclosure | IP67 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 36946 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Manual operation | Yes |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Operating torque [Nm] | 2500 N-m |
Operation type | Actuator |
Position indicator | Yes |
Power consumption [W] | 140 W |
Pressure class | PN 16 |
Product Group | Butterfly valves |
Protection Class | II |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
SCIP dossier no. | 3efed8bb-c648-43ce-bc97-b5753c84a4a5 |
SCIP dossier product name | Modulating VHF2 MOD butterfly valves DN350-600 |
Supply voltage [V] AC | 220 V |
Type | VFH2-WAM |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron (DIN GGG40) |
Valve disc material | Nylon coated |
Valve size | DN 600 |
Valve type | Motorized butterfly valve |
Ambient temperature [°C] [Min] | -10 °C |
Application | Heating and cooling |
China RoHS compliance | Out of scope |
Connection types | Wafer |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | VFH2-WAM DN 600, Butterfly valve, Modulating 2-10V / 4-20mA, PN16 |
Differential pressure [bar] [max] | 10 bar |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50 Hz |
Grade of enclosure | IP67 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 36946 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Manual operation | Yes |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Operating torque [Nm] | 2500 N-m |
Operation type | Actuator |
Position indicator | Yes |
Power consumption [W] | 140 W |
Pressure class | PN 16 |
Product Group | Butterfly valves |
Protection Class | II |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
SCIP dossier no. | 3efed8bb-c648-43ce-bc97-b5753c84a4a5 |
SCIP dossier product name | Modulating VHF2 MOD butterfly valves DN350-600 |
Supply voltage [V] AC | 220 V |
Type | VFH2-WAM |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron (DIN GGG40) |
Valve disc material | Nylon coated |
Valve size | DN 600 |
Valve type | Motorized butterfly valve |