VFH2-WAO, DN 400, Motorized butterfly valve, Actuator, On/Off, PN 16
003Z2390
VFH2 -WAO DN 400, Butterfly valve, Motorized On/off, PN16
VFH2 -WAO DN 400, Butterfly valve, Motorized On/off, PN16
Gross weight | 98.85 Kg |
Net weight | 79.9 Kg |
Volume | 183 Liter |
EAN | 5710104521879 |
Gross weight | 98.85 Kg |
Net weight | 79.9 Kg |
Volume | 183 Liter |
EAN | 5710104521879 |
Ambient temperature [°C] [Min] | -10 °C |
Application | Heating and cooling |
China RoHS compliance | Out of scope |
Connection types | Wafer |
Control signal type | On/Off |
Description | VFH2 -WAO DN 400, Butterfly valve, Motorized On/off, PN16 |
Differential pressure [bar] [max] | 10 bar |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50 Hz |
Grade of enclosure | IP67 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 14042 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Manual operation | Yes |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Operating torque [Nm] | 1000 N-m |
Operation type | Actuator |
Position indicator | No |
Power consumption [W] | 140 W |
Pressure class | PN 16 |
Product Group | Butterfly valves |
Protection Class | II |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
SCIP dossier no. | eca27890-9bdc-44a4-9a25-3193e42b806c |
SCIP dossier product name | Motorized VHF2 ON/OFF butterfly valves DN350-600 |
Supply voltage [V] AC | 220 V |
Type | VFH2-WAO |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron (DIN GGG40) |
Valve disc material | Nylon coated |
Valve size | DN 400 |
Valve type | Motorized butterfly valve |
Ambient temperature [°C] [Min] | -10 °C |
Application | Heating and cooling |
China RoHS compliance | Out of scope |
Connection types | Wafer |
Control signal type | On/Off |
Description | VFH2 -WAO DN 400, Butterfly valve, Motorized On/off, PN16 |
Differential pressure [bar] [max] | 10 bar |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50 Hz |
Grade of enclosure | IP67 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 14042 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Manual operation | Yes |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Operating torque [Nm] | 1000 N-m |
Operation type | Actuator |
Position indicator | No |
Power consumption [W] | 140 W |
Pressure class | PN 16 |
Product Group | Butterfly valves |
Protection Class | II |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
SCIP dossier no. | eca27890-9bdc-44a4-9a25-3193e42b806c |
SCIP dossier product name | Motorized VHF2 ON/OFF butterfly valves DN350-600 |
Supply voltage [V] AC | 220 V |
Type | VFH2-WAO |
UK RoHS compliance | Out of scope |
Valve body material | Ductile iron (DIN GGG40) |
Valve disc material | Nylon coated |
Valve size | DN 400 |
Valve type | Motorized butterfly valve |