AVTB, PN 16, DN 15, 1.90 m³/h, 30 °C - 100 °C, 2.3 m, External Thread
003N5141
AVTB 15 Thermostatic valve 30-100#C
AVTB 15 Thermostatic valve 30-100#C
Gross weight | 1.572 Kilogram |
Net weight | 1.493 Kilogram |
Volume | 4.357 Liter |
EAN | 5702421100646 |
Gross weight | 1.572 Kilogram |
Net weight | 1.493 Kilogram |
Volume | 4.357 Liter |
EAN | 5702421100646 |
Ambient temperature [°C] [Max] | 70 °C |
Ambient temperature [°C] [Min] | 0 °C |
Approval standard | ETA VA 1.54/18952 |
Capillary tube length [m] | 2.3 m |
Cavitation factor | 0.4 |
China RoHS compliance | Out of scope |
Cone /seat sealing material | NBR / DZR brass BS 2872 / CZ132 |
Connection size | G 3/4 A |
Connection standard | ISO 228/1 |
Connection types | External Thread |
Description | AVTB 15 Thermostatic valve 30-100#C |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 10 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow characteristic | Linear |
Flow control | No |
Function | Temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | Yes |
Impulse tube material | Copper mat. No 2.0090 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1.9 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 130 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product Group | Temperature controllers |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Rection time close [sec] | 25 " |
Rection time open [sec] | 25 " |
Return limiter function | No |
Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
Temperature control | Yes |
Temperature sensor diameter [mm] | 9.5 mm |
Temperature sensor length [mm] | 150 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 100 °C |
Temperature setting range [°C] [Min] | 30 °C |
Time constant [sec] | 25 " |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVTB |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass BS 2872/CZ132 |
Valve cone material | NBR rubber |
Valve seat material | Cr Ni steel W.no 1.4301 |
Ambient temperature [°C] [Max] | 70 °C |
Ambient temperature [°C] [Min] | 0 °C |
Approval standard | ETA VA 1.54/18952 |
Capillary tube length [m] | 2.3 m |
Cavitation factor | 0.4 |
China RoHS compliance | Out of scope |
Cone /seat sealing material | NBR / DZR brass BS 2872 / CZ132 |
Connection size | G 3/4 A |
Connection standard | ISO 228/1 |
Connection types | External Thread |
Description | AVTB 15 Thermostatic valve 30-100#C |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 10 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow characteristic | Linear |
Flow control | No |
Function | Temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | Yes |
Impulse tube material | Copper mat. No 2.0090 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1.9 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 130 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product Group | Temperature controllers |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Rection time close [sec] | 25 " |
Rection time open [sec] | 25 " |
Return limiter function | No |
Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
Temperature control | Yes |
Temperature sensor diameter [mm] | 9.5 mm |
Temperature sensor length [mm] | 150 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 100 °C |
Temperature setting range [°C] [Min] | 30 °C |
Time constant [sec] | 25 " |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVTB |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass BS 2872/CZ132 |
Valve cone material | NBR rubber |
Valve seat material | Cr Ni steel W.no 1.4301 |