Sensor pocket

084Z2468

This product has been discontinued.

Protection tube diameter [mm]: 8.0, Insertion length [mm]: 50, Process connection type: G, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti

Product details

Gross weight 0.191 Kg
Net weight 0.19 Kg
Volume 0.15 Liter
EAN 5702428048774

 

China RoHS compliance Out of scope
Connection standard ISO 228
Connection type G
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Packing format Multi pack
Process connection Male/Female Male
Process connection size 3/8
Process connection standard ISO 228-1-A
Process connection type G
Product Group Accessories, sensors
Product Name Description Sensor pocket
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 10 pc
REACH Candidate List substances 0.1 No
Sensor Insert Exchangeable
Temperature range [°C] [Max] 200 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 392 °F
Temperature range [°F] [Min] -58 °F
Type MBT 120
Type designation MBT 120-210-050-2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality