Sensor pocket

084Z2362

This product has been discontinued.

Protection tube diameter [mm]: 11.0, Insertion length [mm]: 100, Process connection type: M, 16x1.5, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250

Product details

Gross weight 0.111 Kg
Net weight 0.108 Kg
Volume 0.059 Liter
EAN 5702428921275

 

China RoHS compliance Out of scope
Connection standard ISO 68-1
Connection type M
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes with exemptions
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 3.94 in
Insertion length [mm] 100 mm
Insertion type Fixed
Internal connection size 1/4
Internal connection type G
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 16x1.5
Process connection standard ISO 68-1
Process connection type M
Product Group Accessories, sensors
Product Name Description Sensor pocket
Protection tube diameter [in] 0.43 in
Protection tube diameter [mm] 11 mm
Protection tube material AISI 316 Ti
Quantity per packing format 40 pc
REACH Candidate List substances 0.1 No
Temperature range [°C] [Max] 200 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 392 °F
Temperature range [°F] [Min] -58 °F
Type MBT 120
Type designation MBT 120-030-100-9
UK RoHS compliance Out of scope
Used for product MBT 5250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality