MCD202018T6CV1

175G5244

MCD202018T6CV1
VLT® Compact Starter MCD 202
18 kW 42A:4-6: 354
Three phase, 200-575 VAC
Control voltage: 24 VAC/VDC
(A) A-Frame

Model code: MCD202018T6CV1

Product details

Gross weight 2.2 kg
Net weight 2.2 kg
Volume 0 l
EAN 5702427098831

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 202 202
Power Rating 018 18 kW 42A:4-6: 354
Phase T Three phase
Mains Voltage 6 200-575 VAC
Control Supply Voltage CV1 24 VAC/VDC
Frame Size A (A) A-Frame
Typecode Part 1 MCD202018T6CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD202018T6CV1
Calculated Gross Weight [kg] 2.7
Calculated Net Weight [kg] 2.2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality