MCE101A22R0P1K70E21TAW
175U3047
MCE101A22R0P1K70E21TAW
10% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 1.7 kW
Protection class: IP 21
HxWxD: 460x260x100 mm
Weight: 9.2 kg
Drawing number: 914CBT-HxxxDHT
MCE101A22R0P1K70E21TAW
10% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 1.7 kW
Protection class: IP 21
HxWxD: 460x260x100 mm
Weight: 9.2 kg
Drawing number: 914CBT-HxxxDHT
Gross weight | 9.2 kg |
Net weight | 9.2 kg |
Volume | 11.96 l |
EAN | 5710107615605 |
Gross weight | 9.2 kg |
Net weight | 9.2 kg |
Volume | 11.96 l |
EAN | 5710107615605 |
Product Series | New Resistors |
Product Series | New Resistors |