MCE101A19R0P2K20E21TAW
175U3049
MCE101A19R0P2K20E21TAW
10% - ED braking resistor
Resistance: 19 ohms
Braking power at 100% ED: 2.2 kW
Protection class: IP 21
HxWxD: 560x260x100 mm
Weight: 11 kg
Drawing number: 914CBT-HxxxDHT
MCE101A19R0P2K20E21TAW
10% - ED braking resistor
Resistance: 19 ohms
Braking power at 100% ED: 2.2 kW
Protection class: IP 21
HxWxD: 560x260x100 mm
Weight: 11 kg
Drawing number: 914CBT-HxxxDHT
Gross weight | 11 kg |
Net weight | 11 kg |
Volume | 14.56 l |
EAN | 5710107615582 |
Gross weight | 11 kg |
Net weight | 11 kg |
Volume | 14.56 l |
EAN | 5710107615582 |
Product Series | New Resistors |
Product Series | New Resistors |