MCE101A110RP360RE21TAW

175U3017

Type code: MCE101A110RP360RE21TAW
Protection class: IP 21
Resistance: 110 ohms
Braking power at 100% ED: 360 W.
Braking power at ED 10%: 4.2 kW
Braking power at 40% duty cycle: 1.05 kW
Drawing number: 914CBR-VxxxDT

Product details

Gross weight 1.8 kg
Net weight 1.8 kg
Volume 5.253 l
EAN 5710107615902

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality