FC-360H15KT4E20H2BXCDXXSXXXXALBX

134F3019

Frequency converter
FC-360H15KT4E20H2BXCDXXSXXXXALBX
VLT® AutomationDrive FC-(360) 360
15 KW / 20 HP, (T4) 380-480VAC (Three phased), IP20 / Chassis
RFI Class A2, (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB, Loadsharing
Control Card With ProfiNet, (BX) No B Option
Frame: J4
Other options according to Model code

Model code: FC-360H15KT4E20H2BXCDXXSXXXXALBX

Product details

Gross weight 9.08 kg
Net weight 9 kg
Volume 0 l
EAN 5710107427741

VLT® AUTOMATIONDRIVE FC 360 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 360 (360) 360
Power H High Overload
Power Size 15K 15 KW / 20 HP
Voltage T4 (T4) 380-480VAC (Three phased)
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake & Stop B (B) Brake Chopper
Display X No Display (No Blind Cover)
Coating C (C) Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No Adaptation
Special Version SXXX Latest release – Std. Software
Software Language Pack X Standard Language Pack
Control Card AL Control Card With ProfiNet
B Option BX (BX) No B Option
Frame Size J4 J4
Typecode Part 1 FC-360H15KT4E20H2BXC
Typecode Part 2 DXXSXXXXALBX
Product Catalog GLBL Global (Standard)
Calculated Gross Weight [kg] 10.25
Calculated Net Weight [kg] 9.5
Plant from Orderline E501
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-360H15KT4E20H2BXC
Modelcode02 DXXSXXXXALBX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality