iC7 Upper cooling duct 485mm
181B6080
Upper cooling duct (485mm) for Air Cooled System module with integration
unit
Upper cooling duct (485mm) for Air Cooled System module with integration
unit
Gross weight | 5.105 kg |
Net weight | 4.59 kg |
Volume | 0.852 hl |
EAN | 5715253393018 |
Gross weight | 5.105 kg |
Net weight | 4.59 kg |
Volume | 0.852 hl |
EAN | 5715253393018 |
Integration unit |
Standard, w. dU/dt + CM filter Short, with CM filter Standard, no filter Standard, with CM filter Standard, with dU/dt filter Short, no filter |
Product category | System module, air-cooled |
Product group | iC7-60 |
Integration unit |
Standard, w. dU/dt + CM filter Short, with CM filter Standard, no filter Standard, with CM filter Standard, with dU/dt filter Short, no filter |
Product category | System module, air-cooled |
Product group | iC7-60 |
Options | Enclosure related options |
Options | Enclosure related options |