MCE101A80R0P450RE21TAW

175U3022

Type code: MCE101A80R0P450RE21TAW
Protection class: IP 21
Resistance: 80 ohms
Braking power at 100% ED: 450 W.
Braking power at ED 10%: 5 kW
Braking power at 40% duty cycle: 1.25 kW
Drawing number: 914CBR-VxxxDT

Product details

Gross weight 2.4 kg
Net weight 2.4 kg
Volume 0.006 l
EAN 5710107615858

Brake Resistor

Product Series New Resistors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality