Accessories for NRVA/S Check Valves

Shows 59 product(s)

006-1107

NRVA 15; TEA 20; TEVA 20; NRVA 20; TEAT 20

Used for product: NRVA 15; TEA 20; TEVA 20; NRVA 20; TEAT 20, Packing format: Multi pack, Quantity per packing format: 20

006-1118

Flange, 6 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3

006-1122

Flange, 15 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3

006-1123

Flange, 15 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3

006-1124

Flange, 20 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3

006-1125

Flange, 20 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3

006-1135

NRVA 32; NRVA 25

Used for product: NRVA 32; NRVA 25, Packing format: Multi pack, Quantity per packing format: 12

006-1137

EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40

Used for product: EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40, Packing format: Multi pack, Quantity per packing format: 12

006-1138

NRVA 65

Used for product: NRVA 65, Packing format: Multi pack, Quantity per packing format: 2

006-1160

Flange, Soldering

Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3

View: