Spare part, STA 40-50, Filter element 150 my/100 Mesh
148H3008
This product has been discontinued.
Type: Spare part, Used for product: STA 40-50, Type designation: Filter element 150 my/100 Mesh
Type: Spare part, Used for product: STA 40-50, Type designation: Filter element 150 my/100 Mesh
Gross weight | 0.216 Kg |
Net weight | 0.215 Kg |
Volume | 1.028 Liter |
EAN | 5702428232722 |
Gross weight | 0.216 Kg |
Net weight | 0.215 Kg |
Volume | 1.028 Liter |
EAN | 5702428232722 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 6 pc |
REACH Candidate List substances 0.1 | No |
Type | Spare part |
Type designation | Filter element 150 my/100 Mesh |
UK RoHS compliance | Out of scope |
Used for product | STA 40-50 |
Used for product comments | XX1 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Spare parts, discont. products |
Product Name Description | Filter element |
Quantity per packing format | 6 pc |
REACH Candidate List substances 0.1 | No |
Type | Spare part |
Type designation | Filter element 150 my/100 Mesh |
UK RoHS compliance | Out of scope |
Used for product | STA 40-50 |
Used for product comments | XX1 |