OP-MGZE171MTA06D
114X8013
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R134a, Compressor power supply [V]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R134a, Compressor power supply [V]: 400/3/50
Gross weight | 169 Kg |
Net weight | 154 Kg |
EAN | 5702428560702 |
Gross weight | 169 Kg |
Net weight | 154 Kg |
EAN | 5702428560702 |
Applications | MBP |
Compressor model | MTZ100-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | P3 |
Connection type | Solder |
Description | OP-MGZE171MTA06D |
Electrical code | D |
Family | Optyma™ |
Fan current @ 50Hz [A] | 1 A |
Fan power consumption @ 50Hz [W] | 500 W |
Fan power supply [V/Ph/Hz] | 400/3/50 |
Frequency [Hz] | 50/60 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 5/8 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Model number | OP-MGZE171MTA06D |
No. of phases (compressor) | 3 |
No. of phases (fan) | 3 |
Number of fans | 2 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants |
R134a R404A R407C R507A |
Region |
Africa Asia Middle East Pacific |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 1 1/8 in |
Technology | Reciprocating |
Type | Optyma™ A06 |
Version | A06 |
Applications | MBP |
Compressor model | MTZ100-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | P3 |
Connection type | Solder |
Description | OP-MGZE171MTA06D |
Electrical code | D |
Family | Optyma™ |
Fan current @ 50Hz [A] | 1 A |
Fan power consumption @ 50Hz [W] | 500 W |
Fan power supply [V/Ph/Hz] | 400/3/50 |
Frequency [Hz] | 50/60 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 5/8 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Model number | OP-MGZE171MTA06D |
No. of phases (compressor) | 3 |
No. of phases (fan) | 3 |
Number of fans | 2 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants |
R134a R404A R407C R507A |
Region |
Africa Asia Middle East Pacific |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 1 1/8 in |
Technology | Reciprocating |
Type | Optyma™ A06 |
Version | A06 |