OP-MGUE126MLA06D
114X8045
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R134a; R22, Compressor power supply [V]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R134a; R22, Compressor power supply [V]: 400/3/50
Gross weight | 169 Kg |
Net weight | 154 Kg |
EAN | 5702428560412 |
Gross weight | 169 Kg |
Net weight | 154 Kg |
EAN | 5702428560412 |
Applications | MBP |
Compressor model | MLZ058T4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | P3 |
Description | OP-MGUE126MLA06D |
Electrical code | D |
Family | Optyma™ |
Fan current @ 50Hz [A] | 1 A |
Fan power consumption @ 50Hz [W] | 500 W |
Fan power supply [V/Ph/Hz] | 400/3/50 |
Frequency [Hz] | 50/60 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Model number | OP-MGUE126MLA06D |
No. of phases (compressor) | 3 |
No. of phases (fan) | 3 |
Number of fans | 2 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A R507A |
Region |
Africa Asia Middle East Pacific |
Segment usage | Medium Back Pressure |
Technology | Scroll |
Type | Optyma™ A06 |
Version | A06 |
Applications | MBP |
Compressor model | MLZ058T4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | P3 |
Description | OP-MGUE126MLA06D |
Electrical code | D |
Family | Optyma™ |
Fan current @ 50Hz [A] | 1 A |
Fan power consumption @ 50Hz [W] | 500 W |
Fan power supply [V/Ph/Hz] | 400/3/50 |
Frequency [Hz] | 50/60 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Model number | OP-MGUE126MLA06D |
No. of phases (compressor) | 3 |
No. of phases (fan) | 3 |
Number of fans | 2 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A R507A |
Region |
Africa Asia Middle East Pacific |
Segment usage | Medium Back Pressure |
Technology | Scroll |
Type | Optyma™ A06 |
Version | A06 |