Scroll compressor, VLZ044TJNE9A
120G0167
Refrigerants: R404A; R448A; R449A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/3/50-60, Packing format: Industrial pack
Refrigerants: R404A; R448A; R449A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/3/50-60, Packing format: Industrial pack
Gross weight | 27.67 Kg |
Net weight | 26 Kg |
Volume | 0.075 Cubic.mtr |
EAN | 5702424544010 |
Gross weight | 27.67 Kg |
Net weight | 26 Kg |
Volume | 0.075 Cubic.mtr |
EAN | 5702424544010 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | INVERTER |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 220-240/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VLZ044TJA |
Diameter [mm] | 165 mm |
Discharge connection angle [°] | 90 ° |
Discharge connection comments | Rubber plug |
Discharge connection height [mm] | 371 mm |
Discharge connection material | Copper |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0VG8213b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VLZ |
Fitting sleeve | - |
Fitting standard | ODF |
Frequency [Hz] | 30 - 100 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
High Side TS Max | 60 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.5 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 240 V |
High value of voltage range at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Liquid injection | No |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 3.2 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 200 V |
Max pressure (PS) - high side | 27.87 bar |
Max pressure (PS) - low side | 26.17 bar |
Model number | VLZ044TJNE9A |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 11 N-m |
Network power supply [V/Ph/Hz] |
200-230/3/50 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.3 L |
Oil drain | 1/4" flare |
Oil equalization | None |
Oil level switch port | No |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 12 |
Packing type industrial packs | **Industrial pack: 12 unboxed compressors on pallet (order per multiples of 12) |
Packing type single pack | *Single pack: Compressor in cardboard box |
Phase | 3 |
Power connections | Spade |
Product Group | Hermetic compressors |
Product Name Description | VLZ |
Refrigerant charge [kg] [Max] | 3.6 kg |
Refrigerants |
R404A R448A R449A |
RLA | 22.1 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection angle [°] | 90 ° |
Suction connection height [mm] | 242 mm |
Suction connection material | Copper |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 44.5 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 N-m |
Total height [mm] | 415 mm |
Type | VLZ044 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 46 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.19 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | INVERTER |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 220-240/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VLZ044TJA |
Diameter [mm] | 165 mm |
Discharge connection angle [°] | 90 ° |
Discharge connection comments | Rubber plug |
Discharge connection height [mm] | 371 mm |
Discharge connection material | Copper |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0VG8213b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VLZ |
Fitting sleeve | - |
Fitting standard | ODF |
Frequency [Hz] | 30 - 100 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
High Side TS Max | 60 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.5 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 240 V |
High value of voltage range at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Liquid injection | No |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 3.2 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 200 V |
Max pressure (PS) - high side | 27.87 bar |
Max pressure (PS) - low side | 26.17 bar |
Model number | VLZ044TJNE9A |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 11 N-m |
Network power supply [V/Ph/Hz] |
200-230/3/50 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.3 L |
Oil drain | 1/4" flare |
Oil equalization | None |
Oil level switch port | No |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 12 |
Packing type industrial packs | **Industrial pack: 12 unboxed compressors on pallet (order per multiples of 12) |
Packing type single pack | *Single pack: Compressor in cardboard box |
Phase | 3 |
Power connections | Spade |
Product Group | Hermetic compressors |
Product Name Description | VLZ |
Refrigerant charge [kg] [Max] | 3.6 kg |
Refrigerants |
R404A R448A R449A |
RLA | 22.1 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection angle [°] | 90 ° |
Suction connection height [mm] | 242 mm |
Suction connection material | Copper |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 44.5 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 N-m |
Total height [mm] | 415 mm |
Type | VLZ044 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 46 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.19 Ohm |