Scroll compressor, SZ120S3VC
SZ120-3VM
Refrigerants: R407C; R134a, Segment usage: Air Conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Industrial pack
Refrigerants: R407C; R134a, Segment usage: Air Conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Industrial pack
Gross weight | 79.34 Kilogram |
Net weight | 73 Kilogram |
Volume | 0.098 Cubic meter |
EAN | 5702424540364 |
Gross weight | 79.34 Kilogram |
Net weight | 73 Kilogram |
Volume | 0.098 Cubic meter |
EAN | 5702424540364 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 200-230/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SZ120-3 |
Diameter [mm] | 254 mm |
Discharge connection height [mm] | 515 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8552037b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SZ |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 1.1 L |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 54 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 13.6 L |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 180 V |
LRA | 237 A |
Max pressure (PS) - high side | 34.3 bar |
Max pressure (PS) - low side | 25 bar |
Maximum Operating Current [MOC] | 48 A |
MCC | 50 A |
Model number | SZ120S3VC |
Motor protection | Internal overload protector |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.25 L |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 48 N-m |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 757 mm |
Packaging length [mm] | 1140 mm |
Packaging weight [Kg] | 638 kg |
Packaging width [mm] | 950 mm |
Packing format | Industrial pack |
Packing quantity | 8 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product Group | Hermetic compressors |
Product Name Description | SZ |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 10 kg |
Refrigerants |
R134a R407C |
RLA | 35.7 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 2e9b0776-281a-4205-bf1f-dbeea526b31d |
SCIP dossier product name | SM084/SM090/SM100/SM110/SM120/SM148/SM161/SZ084/SZ090/SZ100/SZ110/SZ120/SZ148/SZ161 |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 178 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 3/8 in |
Suction connection size [in] | 1 3/8 in |
Swept volume [cm3] | 166.6 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 32 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 558 mm |
Type | SZ120 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.26 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 200-230/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SZ120-3 |
Diameter [mm] | 254 mm |
Discharge connection height [mm] | 515 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8552037b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SZ |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 1.1 L |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 54 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 13.6 L |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 180 V |
LRA | 237 A |
Max pressure (PS) - high side | 34.3 bar |
Max pressure (PS) - low side | 25 bar |
Maximum Operating Current [MOC] | 48 A |
MCC | 50 A |
Model number | SZ120S3VC |
Motor protection | Internal overload protector |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.25 L |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 48 N-m |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 757 mm |
Packaging length [mm] | 1140 mm |
Packaging weight [Kg] | 638 kg |
Packaging width [mm] | 950 mm |
Packing format | Industrial pack |
Packing quantity | 8 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product Group | Hermetic compressors |
Product Name Description | SZ |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 10 kg |
Refrigerants |
R134a R407C |
RLA | 35.7 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 2e9b0776-281a-4205-bf1f-dbeea526b31d |
SCIP dossier product name | SM084/SM090/SM100/SM110/SM120/SM148/SM161/SZ084/SZ090/SZ100/SZ110/SZ120/SZ148/SZ161 |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 178 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 3/8 in |
Suction connection size [in] | 1 3/8 in |
Swept volume [cm3] | 166.6 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 32 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 558 mm |
Type | SZ120 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.26 Ohm |